*********************************************************** * * PESD1LIN * * Nexperia * * LIN-bus ESD protection diode * VRWM = 15V @ PESD1LIN (15V) * VRWM = 24V @ PESD1LIN (24V) * Cd = 17pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 15V PESD1LIN (15V) * IRM = 50nA @ VRWM = 24V PESD1LIN (24V) * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode D1 (15V) * Package Pin 2: Cathode D2 (24V) * * * * Extraction date (week/year): 05/2016 * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 * do not reflect physical devices. * Instead they improve modeling in the * reverse mode of operation. * .SUBCKT PESD1LIN 1 2 R1 1 11 5E+011 R2 2 11 1E+013 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-012 + N = 0.2 + BV = 18 + IBV = 3E-009 + RS = 30 + CJO = 4E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 1.8 + BV = 26.78 + IBV = 5.3E-011 + RS = 30 + CJO = 1.3E-011 + VJ = 0.7 + M = 0.26 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *