* ******************************************* * *PESD1IVN24-A * *NEXPERIA Semiconductors * *ESD protection for In-vehicle networks * * * * * * * * * * *VRWM = 24V *IPPM = 3.5A * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 (SC76) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * *Extraction date (week/year): 49/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD1IVN24-A 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 2.4E+010 R2 2 11 2.4E+010 D1 11 1 + DIODE1 D2 11 2 * + DIODE2 .MODEL DIODE1 D + IS = 1E-015 + N = 0.1 + BV = 30.5 + IBV = 0.004 + RS = 1 + CJO = 2.8E-011 + VJ = 0.0009 + M = 0.14 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 0.1 + BV = 30.5 + IBV = 0.004 + RS = 1 + CJO = 2.8E-011 + VJ = 0.0009 + M = 0.14 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *