*********************************************************** * * PESD1FLEX * * Nexperia * * FlexRay bus ESD protection diode * VRWM = 24V * Cd = 17pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 24V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Cathode * * * Extraction date (week/year): 49/2015 * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 * do not reflect physical devices. * Instead they improve modeling in the * reverse mode of operation. * .SUBCKT PESD1FLEX 1 2 R1 1 11 2E+012 R2 2 11 2E+012 D1 11 1 DIODE1 D2 11 2 DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.6 + BV = 27.3 + IBV = 1.56E-010 + RS = 50 + CJO = 4E-008 + VJ = 1.5 + M = 0.28 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.6 + BV = 27.3 + IBV = 1.56E-010 + RS = 50 + CJO = 1.134E-011 + VJ = 1.5 + M = 0.28 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *