* ******************************************* * *PESD1CAN-U * *NEXPERIA Semiconductors * *CAN bus ESD protection diode * * * * * * * * * * *VRWM = 24V * * * *Cd = 9.3pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOT323 (SC70) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common cathode * * *Extraction date (week/year): 42/2017 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD1CAN-U 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 2E+012 R2 2 11 2E+012 D1 11 1 DIODE1 D2 11 2 DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.6 + BV = 27.7 + IBV = 1.56E-010 + RS = 50 + CJO = 1.82E-011 + VJ = 9E-005 + M = 0.108 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.6 + BV = 27.7 + IBV = 1.56E-010 + RS = 50 + CJO = 1.82E-011 + VJ = 9E-005 + M = 0.108 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *