*********************************************************** * * PESD18VV1BBSF * * Nexperia * * Very symmetrical bidirectional ESD protection diode * VRWM = 18V * Cd = 5,5pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 18V * * * * * Package pinning does not match Spice model pinning. * Package: SOD962 (DSN0603-2) * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistors do not reflect * physical devices. Instead * they improve modeling in the * reverse mode of operation. * .SUBCKT PESD18VV1BBSF 1 2 R1 1 11 8E+011 R2 2 11 8E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-015 + N = 0.1 + BV = 20.7 + IBV = 0.004 + RS = 1 + CJO = 7.7E-012 + VJ = 0.0009 + M = 0.095 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 0.1 + BV = 20.7 + IBV = 0.004 + RS = 1 + CJO = 7.7E-012 + VJ = 0.0009 + M = 0.095 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *