* ******************************************* * *PESD18VF1BL * *NXP Semiconductors * *Ultra low capacitance bidirectional ESD protection diode * * * * * * * * * * *VRWM = 18V * * * *Cd = 0,35pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD882 (DFN1006-2) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * *Extraction date (week/year): 05/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD18VF1Bl 1 2 * *The resistors R1 and R2 do not *reflect physical devices but *improve only modeling in the *reverse mode of operation. * R1 1 11 5E+013 R2 2 11 5E+013 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-015 + N = 0.1 + BV = 22 + IBV = 0.004 + RS = 1 + CJO = 4E-008 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 0.1 + BV = 22 + IBV = 0.004 + RS = 1 + CJO = 3.32E-013 + VJ = 0.064 + M = 0.032 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *