*********************************************************** * * PESD16VX1UL * * Nexperia * * Ultra low capacitance unidiectional ESD protection diode * VRWM = 16V * Cd = 0,98pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 16V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. Instead * they improve only modeling in the * forward and reverse mode of operation. * .SUBCKT PESD16VX1UL 1 2 R1 1 2 1E+011 D1 1 2 DIODE1 + DIODE1 D2 1 2 DIODE2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-016 + N = 1 + BV = 22 + IBV = 0.01 + RS = 2 + CJO = 1.454E-012 + VJ = 0.6 + M = 0.002 + FC = 0 + TT = 0 + EG = 0.69 + XTI = 2 * .MODEL DIODE2 D + IS = 1E-018 + N = 1.4 + RS = 0.1 .ENDS *