*********************************************************** * * PESD15VS5UD * * Nexperia * * Fivefold ESD protection diode arrays * VRWM = 15V * Cd = 90pF @ f = 1MHz, VR = 0V * IRM = 15nA @ VRWM = 15V * * * * * Package pinning does not match Spice model pinning. * Package: SOT457 (SC-74) * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode;Cathode D4 * Package Pin 3;6: Cathode D2;D5 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed five times on the schematic. * .MODEL PESD15VS5UD D + IS = 1.019E-15 + N = 1.004 + BV = 18 + IBV = 0.001 + RS = 0.1245 + CJO = 6.092E-11 + VJ = 0.876 + M = 0.4409 .ENDS *