* ******************************************* * *PESD15VS5UD * *NXP Semiconductors * *Fivefold ESD protection diode arrays * *VCL = 33V @ Ipp = 6A *VBR = 19,0V @ IR = 1mA *IRM = 15nA @ VRWM = 15V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT457 * *Package Pin 1;4: cathode D1;D3 *Package Pin 2;5: common anode;cathode D4 *Package Pin 3;6: cathode D2;D5 * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed five times on the schematic * .MODEL PESD15VS5UD D + IS = 1.019E-15 + N = 1.004 + BV = 18 + IBV = 0.001 + RS = 0.1245 + CJO = 6.092E-11 + VJ = 0.876 + M = 0.4409 *## *