*********************************************************** * * PESD15VS1ULD * * Nexperia * * Unidirectional ESD protection diode * VRWM = 15V * Cd = 70pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 15V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882D * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. Instead * they improve only modeling in the * forward and reverse mode of operation. * .SUBCKT PESD15VS1ULD 1 2 R1 1 2 1E+015 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1.28E-015 + N = 1.02 + BV = 17.83 + IBV = 1.08E-011 + RS = 6 + CJO = 3.204E-011 + VJ = 0.52 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-020 + N = 0.85 + RS = 0.35 .ENDS *