*********************************************************** * * PESD15VS1UB * * Nexperia * * ESD protection diode in SOD523 package * VRWM = 15V * Cd = 70pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 15V * * * * * Package pinning does not match Spice model pinning. * Package: SOD523 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD15VS1UB D + IS = 1.13E-14 + N = 1.103 + BV = 18 + IBV = 0.005 + RS = 0.4798 + CJO = 3.17E-11 + VJ = 0.6421 + M = 0.3327 + FC = 0.5 .ENDS *