*********************************************************** * * PESD15VL2BT * * Nexperia * * Low capacitance double bidirectional ESD protection diodes in SOT23 * VRWM = 15V * Cd = 16pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 15V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Double Cathode * * * Extraction date (week/year): 05/2016 * Simulator: SPICE3 * *********************************************************** * * The resistors R1 and R2 do not * reflect physical devices but * improve only modeling in the * reverse mode of operation. * .SUBCKT PESD15VL2BT 1 2 R1 1 11 8E+011 R2 2 11 8E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.6 + BV = 18.3 + IBV = 3E-009 + RS = 20 + CJO = 1E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.6 + BV = 18.2 + IBV = 3E-009 + RS = 20 + CJO = 1.578E-011 + VJ = 1.18 + M = 0.242 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *