* ******************************************* * *PESD12VV1BL * *NXP Semiconductors * *Very low capacitance bidirectional ESD protection diode * * * * * * * * * * *VRWM = 12V * * * *Cd = 17pF @ f = 1MHz, VR = 0V * *Package pinning does not match Spice model pinning. *Package: SOD882D (DFN1006-2) * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 * * * *Extraction date (week/year): 05/2016 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PESD12VV1BL 1 2 * *The resistors R1 and R2 *do not reflect physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 11 8E+011 R2 2 11 8E+011 D1 11 1 + DIODE1 D2 11 2 + DIODE2 * .MODEL DIODE1 D + IS = 1E-014 + N = 0.6 + BV = 15.3 + IBV = 3E-009 + RS = 20 + CJO = 1E-008 + VJ = 0.6 + M = 0.1 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 0.6 + BV = 15.3 + IBV = 3E-009 + RS = 20 + CJO = 1.751E-011 + VJ = 1 + M = 0.254 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *