* ******************************************* * *PESD12VU1UT * *NXP Semiconductors * *Ultra Low Capacitance ESD protection diode * *VCL = 39V @ Ipp = 5A *VBR = 16,7V @ IR = 5mA *IRM = 50nA @ VRWM = 12V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: cathode ESD protection D *Package Pin 2: cathode compensation D *Package Pin 3: common anode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT PESD12VU1UT 1 2 * D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS=6.0289E-9 + N=2.1283 + RS=1.0000E-3 + IKF=37.638E-3 + CJO=593.63E-15 + M=.1 + VJ=.68774 + ISR=2.0646e-9 + NR=4.9950 + BV=113.60 + IBV=10 + TT=4.5000E-9 * .MODEL DIODE2 D + IS = 9.794E-15 + N = 1.101 + BV = 15 + IBV = 0.005 + RS = 0.3363 + CJO = 4.023E-11 + VJ = 0.6144 + M = 0.3297 + FC = 0.5 .ENDS *