*********************************************************** * * PESD12VS5UD * * Nexperia * * Fivefold ESD protection diode arrays * VRWM = 12V * Cd = 100pF @ f = 1MHz, VR = 0V * IRM = 15nA @ VRWM = 12V * * * * * Package pinning does not match Spice model pinning. * Package: SOT457 * * Package Pin 1;4: Cathode D1;D3 * Package Pin 2;5: Common Anode;Cathode D4 * Package Pin 3;6: Cathode D2;D5 * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD12VS5UD D + IS = 4.791E-016 + N = 0.9866 + BV = 14.5 + IBV = 0.001 + RS = 0.1062 + CJO = 8.113E-011 + VJ = 0.8695 + M = 0.4099 .ENDS *