* ******************************************* * *PESD12VS5UD * *NXP Semiconductors * *5-fold ESD protection diode arrays * *VCL = 24V @ Ipp = 10A *VBR = 16 V @ IR = 1mA *IRM = 15nA @ VRWM = 12V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT457 * *Package Pin 1;4: cathode D1;D3 *Package Pin 2;5: common anode;cathode D4 *Package Pin 3;6: cathode D2;D5 * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed five times on the schematic * .MODEL PESD12VS5UD D + IS = 4.791E-016 + N = 0.9866 + BV = 14.5 + IBV = 0.001 + RS = 0.1062 + CJO = 8.113E-011 + VJ = 0.8695 + M = 0.4099 *## *