*********************************************************** * * PESD12VS2UT * * Nexperia * * Double ESD protection diode in SOT23 package * VRWM = 12V * Cd = 75pF @ f = 1MHz, VR = 0V * IRM = 1µA @ VRWM = 12V * * * * * Package pinning does not match Spice model pinning. * Package: SOT23 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL PESD12VS2UT D + IS = 9.794E-015 + N = 1.101 + BV = 15 + IBV = 0.005 + RS = 0.3363 + CJO = 4.023E-011 + VJ = 0.6144 + M = 0.3297 + FC = 0.5 .ENDS *