* ******************************************* * *PESD12VS2UT * *NXP Semiconductors * *Double ESD protection diode * *VCL = 40V @ Ipp = 5A *VBR = 15,3V @ IR = 5mA *IRM = 1ľA @ VRWM = 12V * * * * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: cathode D1 *Package Pin 2: cathode D2 *Package Pin 3: common anode * * * *Simulator: SPICE2 * ******************************************* *# * Please note: This device is an array and the * symbol has to be placed twice on the schematic * .MODEL PESD12VS2UT D + IS = 9.794E-015 + N = 1.101 + BV = 15 + IBV = 0.005 + RS = 0.3363 + CJO = 4.023E-011 + VJ = 0.6144 + M = 0.3297 + FC = 0.5 *## *