*********************************************************** * * PESD12VS2UQ * * Nexperia * * Double ESD protection diodes in SOT663 package * VRWM = 12V * Cd = 100pF @ f = 1MHz, VR = 0V * IRM = 30nA @ VRWM = 12V * * * * * Package pinning does not match Spice model pinning. * Package: SOT663 * * Package Pin 1: Cathode D1 * Package Pin 2: Cathode D2 * Package Pin 3: Common Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * Please note: This device is an array and the * symbol has to be placed twice on the schematic. * .MODEL PESD12VS2UQ D + IS = 9.72E-15 + N = 1.088 + BV = 15.4 + IBV = 0.005 + RS = 0.2663 + CJO = 4.023E-11 + VJ = 0.6144 + M = 0.3297 + FC = 0.5 .ENDS *