*********************************************************** * * PESD12VS1UL * * Nexperia * * Unidirectional ESD protection diode * VRWM = 12V * Cd = 75pF @ f = 1MHz, VR = 0V * IRM = 50nA @ VRWM = 12V * * * * * Package pinning does not match Spice model pinning. * Package: SOD882 (DNF1006-2) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD12VS1UL D + IS = 5.229E-15 + N = 1.061 + BV = 15 + IBV = 0.005 + RS = 0.4467 + CJO = 4.023E-11 + VJ = 0.6144 + M = 0.3297 + FC = 0.5 .ENDS *