*********************************************************** * * PESD12VS1UA * * Nexperia * * Unidirectional ESD protection for transient voltage suppression * VRWM = 12V * Cd = 180pF @ f = 1MHz, VR = 0V * IRM = 100nA @ VRWM = 12V * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PESD12VS1UA D + IS = 7.396E-14 + N = 1.119 + BV = 14.53 + IBV = 5E-3 + RS = 0.2963 + CJO = 1.609E-10 + VJ = 0.6151 + M = 0.333 .ENDS *