*********************************************************** * * PEMH7 * * Nexperia * * Resistor equipped double NPN/NPN Transistor (RET) * IC = 100 mA * VCEO = 50 V * hFE = min. 200 typ. 330 @ 5V/1mA * R1 = 4.7 Kohm * R2 = 4.7 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 666 * * Package Pin 1;4: Emitter TR1;TR2 * Package Pin 2;5: Base TR1;TR2 * Package Pin 3;6: Collector TR2;TR1 * * * Extraction date (week/year): 31/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * * The following model is to be used twice in * schematic due to equality of both Transistors. * .SUBCKT PEMH7 1 2 3 Q1 1 2 3 MAIN D1 2 1 DIODE * .MODEL MAIN NPN + IS = 7.325E-15 + NF = 0.9774 + ISE = 5.414E-14 + NE = 2.963 + BF = 291 + IKF = 0.1276 + VAF = 41.31 + NR = 0.9762 + ISC = 8.521E-16 + NC = 1.094 + BR = 20.09 + IKR = 4.137 + VAR = 63.1 + RB = 160 + IRB = 0.000145 + RBM = 4.2 + RE = 0.3822 + RC = 0.5684 + XTB = 1.156 + EG = 1.11 + XTI = 3.659 + CJE = 1.014E-11 + VJE = 0.67 + MJE = 0.3354 + TF = 5.95E-10 + XTF = 25 + VTF = 2 + ITF = 0.18 + PTF = 0 + CJC = 2.96E-12 + VJC = 0.4591 + MJC = 0.2626 + XCJC = 1 + TR = 8E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.077E-15 + N = 0.988 + BV = 1000 + IBV = 0.001 + RS = 857.2 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *