*********************************************************** * * PDZ9.1B * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,5µA @ VR = 6V * VZmax = 9,23V @ IZ = 5mA * IZSM = 3,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PDZ9.1B D + IS = 9.794E-15 + N = 1.101 + BV = 9.1 + IBV = 0.005 + RS = 0.3363 + CJO = 7.316E-11 + VJ = 0.5667 + M = 0.3295 + FC = 0.5 .ENDS *