*********************************************************** * * PDZ5.6B * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 1µA @ VR = 2,5V * VZmax = 5,73V @ IZ = 5mA * IZSM = 5,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PDZ5.6B D + IS = 1.777E-15 + N = 1.015 + BV = 5.6 + IBV = 0.00025 + RS = 0.3502 + CJO = 1.298E-10 + VJ = 0.6612 + M = 0.3228 + FC = 0.5 .ENDS *