*********************************************************** * * PDZ3.9B-GW * * Nexperia * * Single Zener diodes in a SOD123 package * VFmax = 0,9V @ IF = 10mA * IRmax = 3µA @ VR = 1V * VZmax = 4,16V @ IZ = 5mA * IZSM = 8A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD123 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): 29/2020 * Simulator: SPICE3 * *********************************************************** * * The resistor R1, the diode D2 and VZ * do not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT PDZ3.9BGW 1 2 R1 1 2 1E+09 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.01 * .MODEL DIODE1 D + IS = 2.6E-12 + N = 1.33 + BV = 3.8 + IBV = 2E-08 + RS = 0.52 + CJO = 2.77E-10 + VJ = 0.6806 + M = 0.3301 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-09 + N = 9.6 + RS = 65 .ENDS *