* ******************************************* * *PDZ2.4B * * * *Single Zener diodes * * * * * *VFmax = 0,9V @ IF = 10mA *IRmax = 50µA @ VR = 1V *IZSM = 8A @ tp = 100ms *Vzmax = 2,63V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 (SC-76) * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 32/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT PDZ2.4B 1 2 * * R1 and D2 do not reflect * physical devices. Instead * they improve modeling in * the forward mode of operation. * R1 1 2 1E+09 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.01 * .MODEL DIODE1 D + IS = 8.4E-13 + N = 1.33 + BV = 2.008 + IBV = 2E-08 + RS = 0.365 + CJO = 3.45E-10 + VJ = 0.6806 + M = 0.3301 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5E-09 + N = 5.5 + RS = 260 .ENDS *