* ******************************************* * *PDZ15BGW * * * *Single Zener diodes in a SOD123 package * * * * * *VFmax = 0,9V @ IF = 10mA *IRmax = 50nA @ VR = 11V *IZSM = 2A @ tp = 100ms *Vzmax = 14.98 @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123 * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 15/2025 *Simulator: SPICE3 * ******************************************* *# PDZ15BGW diode 1 2 * * R1 and D2 do not reflect * physical devices. Instead * they improve modeling in * the forward mode of operation. * R1 1 2 2E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2.5E-14 + N = 1.15 + BV = 14.3 + IBV = 1E-07 + RS = 0.44 + CJO = 3.4E-11 + VJ = 0.79 + M = 0.368 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5E-12 + N = 7 + RS = 1 .ENDS *