*********************************************************** * * PDZ10B * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,1µA @ VR = 7V * VZmax = 10,21V @ IZ = 5mA * IZSM = 3,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL PDZ10B D + IS = 9.794E-15 + N = 1.101 + BV = 10 + IBV = 0.005 + RS = 0.3363 + CJO = 6.004E-11 + VJ = 0.6305 + M = 0.3302 + FC = 0.5 .ENDS *