********************************************************** * * PDTD114ET * * Nexperia * * Resistor equipped NPN transistor (RET) * IC = 500 mA * VCEO = 50 V * hFE = min. 70 @ 5V/50mA * R1 = 10 Kohm * R2 = 10 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 17/2022 * Spice model includes temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PDTD114ET 1 2 3 Q1 1 2 3 MAIN 0.9253 Q2 11 2 3 MAIN 0.07469 RQ 1 11 41.13 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 3.681E-14 + NF = 0.9355 + ISE = 1.556E-15 + NE = 1.236 + BF = 390 + IKF = 1.773 + VAF = 39.73 + NR = 0.9355 + ISC = 9.333E-14 + NC = 2.211 + BR = 62 + IKR = 1000 + VAR = 27.91 + RB = 15 + IRB = 0.0008 + RBM = 3.14 + RE = 0.082 + RC = 0.1114 + XTB = 1.174 + EG = 1.11 + XTI = 3.758 + CJE = 1.077E-10 + VJE = 0.7015 + MJE = 0.3508 + TF = 5.4E-10 + XTF = 3.7 + VTF = 1.3 + ITF = 0.65 + PTF = 0 + CJC = 2.211E-11 + VJC = 0.5555 + MJC = 0.3983 + XCJC = 1 + TR = 7.45E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.85 .MODEL DIODE D + IS = 1.514E-15 + N = 0.9634 + BV = 1000 + IBV = 0.001 + RS = 500 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *