*********************************************************** * * PDTD113ZQA * * Nexperia * * Resistor equipped NPN Transistor (RET) * IC = 500 mA * VCEO = 50 V * hFE = min. 70 @ 5V/50mA * R1 = 1 Kohm * R2 = 10 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 39/2015 * Spicemodel includes temperature dependency * ********************************************************** *sb# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * * Diode D1, Transistor Q2 and resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PDTD113ZQA 1 2 3 Q1 1 2 3 MAIN 0.8459 Q2 11 2 3 MAIN 0.1541 RQ 1 11 51.05 D1 2 1 DIODE * .MODEL MAIN NPN + IS = 9.892E-014 + NF = 1.021 + ISE = 1.288E-015 + NE = 1.288 + BF = 420.3 + IKF = 1.349 + VAF = 11.52 + NR = 1.021 + ISC = 2.915E-013 + NC = 2.475 + BR = 49 + IKR = 100 + VAR = 24.6 + RB = 54 + IRB = 0.0004 + RBM = 1.5 + RE = 0.1273 + RC = 0.05933 + XTB = 0.8582 + EG = 1.11 + XTI = 0.8908 + CJE = 6.346E-011 + VJE = 0.7322 + MJE = 0.3662 + TF = 6.308E-010 + XTF = 18.23 + VTF = 3 + ITF = 2.433 + PTF = 0 + CJC = 1.44E-011 + VJC = 0.5587 + MJC = 0.3959 + XCJC = 1 + TR = 4.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8524 .MODEL DIODE D + IS = 2.051E-015 + N = 1.004 + BV = 1000 + IBV = 0.001 + RS = 1109 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *