********************************************************** * * PDTA114YE * * Nexperia * * Resistor Equipped PNP Transistor (RET) * IC = 100 mA * VCEO = 50 V * hFE = min. 100 @ 5V/5mA * R1 = 10 Kohm * R2 = 47 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 31/2003 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .MODEL QPDTA114YE PNP + IS = 2.014E-14 + NF = 0.9974 + ISE = 6.578E-15 + NE = 1.45 + BF = 339.3 + IKF = 0.079 + VAF = 39.15 + NR = 0.9952 + ISC = 1.948E-12 + NC = 1.55 + BR = 12.01 + IKR = 0.015 + VAR = 16.5 + RB = 10 + IRB = 5E-06 + RBM = 5E-06 + RE = 0.673 + RC = 0.718 + CJE = 1.104E-11 + VJE = 0.9 + MJE = 0.2748 + TF = 1E-32 + XTF = 0 + VTF = 1E+03 + ITF = 0 + PTF = 0 + CJC = 6.4E-12 + VJC = 0.499 + MJC = 0.4435 + XCJC = 1 + TR = 1E-32 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + XTB = 0 + XTI = 3 + EG = 1.11 + FC = 0.5 *## *