*********************************************************** * * PDTA113EE * * Nexperia * * Resistor Equipped PNP Transistor (RET) * IC = 100 mA * VCEO = 50 V * hFE = min 30 @ 5V/40mA * R1 = 1 kohm * R2 = 1 Kohm * * * Package pinning does not match Spice model pinning. * Package: SOT 416 * * Package Pin 1: Base (input) * Package Pin 2: Emitter (GND) * Package Pin 3: Collector (output) * * * Extraction date (week/year): 50/2005 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Resistances R1 and R2 are not part of the * model and have to be added separately. * .SUBCKT PDTA113EE 1 2 3 Q1 1 2 3 PDTA113EE D1 1 2 DIODE * .MODEL PDTA113EE PNP + IS = 1.131E-014 + NF = 0.9943 + ISE = 6.781E-016 + NE = 1.252 + BF = 240 + IKF = 0.1 + VAF = 60 + NR = 0.989 + ISC = 2.764E-014 + NC = 1.368 + BR = 22 + IKR = 0.013 + VAR = 27 + RB = 67.45 + IRB = 0.0001 + RBM = 1.77 + RE = 0.432 + RC = 0.558 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 9.397E-012 + VJE = 0.8 + MJE = 0.4178 + TF = 9.2E-010 + XTF = 10 + VTF = 1.5 + ITF = 0.35 + PTF = 0 + CJC = 9.486E-012 + VJC = 0.8585 + MJC = 0.5993 + XCJC = 1 + TR = 1.2E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .MODEL DIODE D + IS = 1.882E-015 + N = 1 + BV = 1000 + IBV = 0.001 + RS = 1000 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *