*********************************************************** * * PBSS9110T_Q * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 1 A * VCEO = 100 V * hFE = 150 - 450 @ 5V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 31/2021 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS9110T_Q 1 2 3 Q1 1 2 3 MAIN 0.8761 Q2 11 2 3 MAIN 0.1239 RQ 1 11 26.15 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 3.818E-13 + NF = 0.9664 + ISE = 5.361E-14 + NE = 1.273 + BF = 390.8 + IKF = 0.8566 + VAF = 40.32 + NR = 0.9663 + ISC = 1.16E-14 + NC = 1.296 + BR = 17.97 + IKR = 8.103 + VAR = 12.13 + RB = 8 + IRB = 0.001 + RBM = 1.7 + RE = 0.08877 + RC = 0.03208 + XTB = 0.5986 + EG = 1.11 + XTI = 1.368 + CJE = 2.051E-10 + VJE = 0.7516 + MJE = 0.38 + TF = 1.423E-09 + XTF = 9.352 + VTF = 1 + ITF = 1.847 + PTF = 0 + CJC = 4.977E-11 + VJC = 0.8642 + MJC = 0.491 + XCJC = 1 + TR = 5.6E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 1.288 .MODEL DIODE D + IS = 1.179E-13 + N = 1.016 + BV = 1000 + IBV = 0.001 + RS = 258.6 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *