*********************************************************** * * PBSS8510PA * * Nexperia * * Low VCEsat NPN (BISS) Transistor * IC = 5,2 A * VCEO = 100 V * hFE = typ. 145 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS8510PA 1 2 3 Q1 1 2 3 PBSS8510PA D1 2 1 DIODE * .MODEL PBSS8510PA NPN + IS = 1.167E-012 + NF = 0.9645 + ISE = 2.594E-014 + NE = 1.301 + BF = 314 + IKF = 1.3 + VAF = 12.32 + NR = 0.9643 + ISC = 3.959E-013 + NC = 1.352 + BR = 73.4 + IKR = 31.66 + VAR = 29.35 + RB = 20.95 + IRB = 0.0007091 + RBM = 2.312 + RE = 0.02123 + RC = 0.02556 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.438E-010 + VJE = 0.7569 + MJE = 0.3563 + TF = 9E-010 + XTF = 8 + VTF = 1 + ITF = 1 + PTF = 0 + CJC = 7.251E-011 + VJC = 0.16 + MJC = 0.3401 + XCJC = 1 + TR = 1.7E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.98 .MODEL DIODE D + IS = 7.574E-014 + N = 0.9624 + BV = 1000 + IBV = 0.001 + RS = 437.5 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *