*********************************************************** * * PBSS5630PA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 6 A * VCEO = 30 V * hFE = typ.295 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1/D2, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5630PA 1 2 3 Q1 1 2 3 PBSS5630PA 0.8378 Q2 11 2 3 PBSS5630PA 0.1622 RQ 1 11 1.094 D1 1 2 DIODE D2 11 2 DIODE * .MODEL PBSS5630PA PNP + IS = 3.243E-012 + NF = 0.9702 + ISE = 7.787E-014 + NE = 1.236 + BF = 405 + IKF = 4.055 + VAF = 23.26 + NR = 0.9695 + ISC = 7.424E-015 + NC = 0.9889 + BR = 137.8 + IKR = 1.832 + VAR = 12.57 + RB = 10 + IRB = 0.0007 + RBM = 1.5 + RE = 0.01392 + RC = 0.02356 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.151E-010 + VJE = 0.7645 + MJE = 0.3937 + TF = 2E-009 + XTF = 5 + VTF = 1.8 + ITF = 3 + PTF = 0 + CJC = 1.96E-010 + VJC = 0.4181 + MJC = 0.3095 + XCJC = 1 + TR = 9E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 1.949E-013 + N = 1.128 + BV = 1000 + IBV = 0.001 + RS = 1514 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *