*********************************************************** * * PBSS5612PA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 6 A * VCEO = 12 V * hFE = typ.290 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS5612PA 1 2 3 Q1 1 2 3 PBSS5612PA D1 1 2 DIODE * .MODEL PBSS5612PA PNP + IS = 2.641E-012 + NF = 0.9696 + ISE = 2.307E-013 + NE = 1.523 + BF = 386 + IKF = 5.834 + VAF = 13.49 + NR = 0.9701 + ISC = 1.054E-014 + NC = 1.216 + BR = 280.5 + IKR = 1.492 + VAR = 10.6 + RB = 9 + IRB = 0.0007 + RBM = 1.1 + RE = 0.02527 + RC = 0.01708 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 7.085E-010 + VJE = 0.8217 + MJE = 0.4024 + TF = 4.2E-009 + XTF = 0.5 + VTF = 15 + ITF = 0.6 + PTF = 3 + CJC = 3.854E-010 + VJC = 0.4783 + MJC = 0.329 + XCJC = 0.8 + TR = 1E-010 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 .MODEL DIODE D + IS = 2.312E-013 + N = 1.216 + BV = 1000 + IBV = 0.001 + RS = 1.719E+004 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *