*********************************************************** * * PBSS5580PA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 4,5 A * VCEO = 80 V * hFE = typ.225 @ 2V/2A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 20/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1/D2, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5580PA 1 2 3 Q1 1 2 3 PBSS5580PA 0.7015 Q2 11 2 3 PBSS5580PA 0.2985 D1 1 2 DIODE D2 11 2 DIODE RQ 1 11 1.947 * .MODEL PBSS5580PA PNP + IS = 1.658E-012 + NF = 0.9695 + ISE = 1.509E-013 + NE = 1.36 + BF = 282.2 + IKF = 5.031 + VAF = 51 + NR = 0.9689 + ISC = 1.38E-013 + NC = 1.118 + BR = 97.93 + IKR = 0.4854 + VAR = 27.57 + RB = 7 + IRB = 0.0015 + RBM = 1.51 + RE = 0.02372 + RC = 0.01387 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 6.56E-010 + VJE = 0.7269 + MJE = 0.3747 + TF = 1.55E-009 + XTF = 6 + VTF = 2 + ITF = 1 + PTF = 0 + CJC = 1.63E-010 + VJC = 0.8083 + MJC = 0.4803 + XCJC = 1 + TR = 1.6E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 2.05E-014 + N = 1.013 + BV = 1000 + IBV = 0.001 + RS = 742.5 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *