********************************************************** * * PBSS5540Z * * Nexperia * * Low VCEsat PNP BISS transistor * IC = 5 A * VCEO = 40 V * hFE = min. 250 typ.350 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2: Collector * Package Pin 3: Emitter * Package Pin 4: Collector * * Extraction date (week/year): 27/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5540Z 1 2 3 Q1 1 2 3 MAIN 0.8281 Q2 11 2 3 MAIN 0.1719 RQ 1 11 2.122 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.67E-12 + NF = 1 + ISE = 2.523E-13 + NE = 1.387 + BF = 388 + IKF = 10 + VAF = 41.92 + NR = 0.9999 + ISC = 1.191E-13 + NC = 1.456 + BR = 70 + IKR = 2.296 + VAR = 12.16 + RB = 4 + IRB = 0.0005 + RBM = 0.4 + RE = 0.01206 + RC = 0.02278 + XTB = 2.131 + EG = 1.11 + XTI = 4.846 + CJE = 8.425E-10 + VJE = 0.6519 + MJE = 0.3445 + TF = 1.114E-09 + XTF = 9.363 + VTF = 2 + ITF = 0.415 + PTF = 0 + CJC = 2.752E-10 + VJC = 0.6172 + MJC = 0.408 + XCJC = 1 + TR = 1.5E-08 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 2.042E-13 + N = 1.119 + BV = 1000 + IBV = 0.001 + RS = 1189 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *