*********************************************************** * * PBSS5480X * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 4 A * Vceo = 80 V * hFE = 280 @ 2V/1A (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 19/2010 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS5480X 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 8.661E-013 + NF = 0.9671 + ISE = 1.06E-013 + NE = 1.28 + BF = 262 + IKF = 5.361 + VAF = 36 + NR = 0.967 + ISC = 5.743E-014 + NC = 1.196 + BR = 33 + IKR = 15 + VAR = 29.61 + RB = 7 + IRB = 5E-005 + RBM = 1.2 + RE = 0.01876 + RC = 0.02348 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 8.883E-010 + VJE = 0.7052 + MJE = 0.3593 + TF = 1.65E-009 + XTF = 2 + VTF = 1.8 + ITF = 0.8 + PTF = 0 + CJC = 2.088E-010 + VJC = 0.8229 + MJC = 0.474 + XCJC = 1 + TR = 9.5E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9 .MODEL DIODE D + IS = 5.994E-013 + N = 1.167 + BV = 1000 + IBV = 0.001 + RS = 239.4 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *