*********************************************************** * * PBSS5360Z_Q * * Nexperia * * Low VCEsat PNP Transistor * IC = 3 A * VCEO = 60 V * hFE = min. 120 @ 5V/1000mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 223 * * Package Pin 1: Base * Package Pin 2/4: Collector * Package Pin 3: Emitter * * * Extraction date (week/year): 51/2013 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5360Z_Q 1 2 3 Q1 1 2 3 MAIN 0.7887 Q2 11 2 3 MAIN 0.2113 RQ 1 11 3.524 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 3.639E-013 + NF = 1.009 + ISE = 5.649E-014 + NE = 1.428 + BF = 261 + IKF = 2.07 + VAF = 35 + NR = 1.006 + ISC = 2.438E-014 + NC = 1.56 + BR = 33 + IKR = 1.087 + VAR = 10.6 + RB = 9 + IRB = 0.0012 + RBM = 0.75 + RE = 0.01909 + RC = 0.04181 + XTB = 1.871 + EG = 1.11 + XTI = 4.864 + CJE = 2.934E-010 + VJE = 0.7731 + MJE = 0.3924 + TF = 1.05E-009 + XTF = 4 + VTF = 1 + ITF = 0.7 + PTF = 0 + CJC = 8.799E-011 + VJC = 0.7682 + MJC = 0.4378 + XCJC = 1 + TR = 2.9E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.7 .MODEL DIODE D + IS = 6.708E-014 + N = 1.119 + BV = 1000 + IBV = 0.001 + RS = 1046 + CJO = 0 + VJ = 1 + M = 0.9 + FC = 0 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *