********************************************************** * * PBSS5360PAS * * Nexperia * * low vcesat PNP bipolar Transistor * IC = 3 A * VCEO = 60 V * hFE = typ. x @ x0V/xmA * * * * * Package pinning does not match Spice model pinning! * Package: SOT 1061D * * Package Pin 1 : base * Package Pin 2 : emitter * Package Pin 3 : collector * * * Extraction date (week/year): 37/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5360PAS 1 2 3 Q1 1 2 3 MAIN 0.6702 Q2 11 2 3 MAIN 0.3298 RQ 1 11 1.745 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 3.284E-013 + NF = 0.9784 + ISE = 2.88E-014 + NE = 1.351 + BF = 237 + IKF = 2.18 + VAF = 31.73 + NR = 0.9784 + ISC = 5.888E-014 + NC = 1.125 + BR = 43.36 + IKR = 1.011 + VAR = 18.52 + RB = 11 + IRB = 0.0008 + RBM = 1.7 + RE = 0.03801 + RC = 0.001 + XTB = 2.236 + EG = 1.11 + XTI = 5.321 + CJE = 2.986E-010 + VJE = 0.7472 + MJE = 0.374 + TF = 1.5E-009 + XTF = 3 + VTF = 1.275 + ITF = 0.6 + PTF = 0 + CJC = 8.89E-011 + VJC = 0.6668 + MJC = 0.4245 + XCJC = 1 + TR = 2.05E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.1458 .MODEL DIODE D + IS = 1.986E-016 + N = 0.8465 + BV = 1000 + IBV = 0.001 + RS = 1.446E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *