*********************************************************** * * PBSS5350D * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 50 V * hFE = min. 200 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 25/2011 * Spicemodel does not include temperature dependency * ********************************************************* *# .SUBCKT PBSS5350D 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 4.365E-013 + NF = 0.972 + ISE = 4.188E-014 + NE = 1.347 + BF = 435 + IKF = 1 + VAF = 10 + NR = 0.9729 + ISC = 2.911E-014 + NC = 1.079 + BR = 40.64 + IKR = 0.6521 + VAR = 5.3 + RB = 12 + IRB = 0.0006792 + RBM = 2.1 + RE = 0.03 + RC = 0.03986 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.645E-010 + VJE = 0.852 + MJE = 0.4234 + TF = 1.05E-009 + XTF = 8 + VTF = 5 + ITF = 6 + PTF = 0 + CJC = 3.535E-011 + VJC = 2 + MJC = 0.2569 + XCJC = 1 + TR = 1E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .ENDS *