*********************************************************** * * PBSS5330PA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 30 V * hFE = typ. 320 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1061 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 02/2009 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS5330PA 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 3.536E-013 + NF = 0.9711 + ISE = 1.969E-014 + NE = 1.233 + BF = 335 + IKF = 2.45 + VAF = 25.6 + NR = 0.9705 + ISC = 4.75E-014 + NC = 1.114 + BR = 200 + IKR = 0.55 + VAR = 9.6 + RB = 10.9 + IRB = 0.0005636 + RBM = 0.7 + RE = 0.03 + RC = 0.038 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.822E-010 + VJE = 0.7985 + MJE = 0.4024 + TF = 1.6E-009 + XTF = 1 + VTF = 2 + ITF = 2 + PTF = 0 + CJC = 1.032E-010 + VJC = 0.4698 + MJC = 0.3295 + XCJC = 1 + TR = 5.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .ENDS *