*********************************************************** * * PBSS5320X * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 20 V * hFE = min. 220 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 89 * * Package Pin 1: Emitter * Package Pin 2: Collector * Package Pin 3: Base * * * Extraction date (week/year): 10/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5320X 1 2 3 Q1 1 2 3 MAIN 0.8858 Q2 11 2 3 MAIN 0.1142 RQ 1 11 1.124 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 1.691E-12 + NF = 0.9125 + ISE = 2.989E-12 + NE = 2.5 + BF = 550 + IKF = 1.461 + VAF = 16.43 + NR = 0.9128 + ISC = 4.887E-14 + NC = 1.361 + BR = 278 + IKR = 0.3383 + VAR = 18.71 + RB = 15 + IRB = 0.0014 + RBM = 1 + RE = 0.05478 + RC = 0.01441 + XTB = 0.619 + EG = 1.11 + XTI = 1.993 + CJE = 2.822E-10 + VJE = 0.6661 + MJE = 0.3559 + TF = 1.25E-09 + XTF = 1 + VTF = 2 + ITF = 1.204 + PTF = 0 + CJC = 1.224E-10 + VJC = 0.5845 + MJC = 0.3493 + XCJC = 1 + TR = 1E-10 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL DIODE D + IS = 1.271E-14 + N = 1.035 + BV = 1000 + IBV = 0.001 + RS = 4.571E+04 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *