*********************************************************** * * PBSS5320D * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 20 V * hFE = min. 200 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 457 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 45/2003 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS5320D 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 5.563E-013 + NF = 0.9847 + ISE = 1.803E-013 + NE = 1.509 + BF = 470 + IKF = 3.1 + VAF = 20 + NR = 0.9842 + ISC = 9.982E-014 + NC = 1.18 + BR = 200 + IKR = 0.65 + VAR = 5 + RB = 9.9 + IRB = 0.00075 + RBM = 4.026 + RE = 0.049 + RC = 0.021 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.913E-010 + VJE = 0.916 + MJE = 0.4323 + TF = 1.9E-009 + XTF = 3 + VTF = 0.7 + ITF = 2.3 + PTF = 0 + CJC = 1.303E-010 + VJC = 0.4684 + MJC = 0.3376 + XCJC = 1 + TR = 2E-009 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.78 .ENDS *