*********************************************************** * * PBSS5260QA * * Nexperia * * Low VCEsat PNP (BISS) Transistor * Ic = 1,7 A * Vceo = 60 V * hFE = 185 @ 2V/500 mA (typical) * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1215 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 11/2013 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5260QA 1 2 3 Q1 1 2 3 MAIN 0.6452 Q2 11 2 3 MAIN 0.3548 D1 1 2 DIODE RQ 1 11 4.227 * .MODEL MAIN PNP + IS = 1.825E-013 + NF = 0.9839 + ISE = 2.544E-014 + NE = 1.316 + BF = 315 + IKF = 0.8 + VAF = 27.91 + NR = 0.9828 + ISC = 1.03E-013 + NC = 1.161 + BR = 22 + IKR = 1.844 + VAR = 18.52 + RB = 14.5 + IRB = 0.0008 + RBM = 6.2 + RE = 0.04798 + RC = 0.0356 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.178E-010 + VJE = 0.7359 + MJE = 0.3676 + TF = 1.196E-009 + XTF = 12 + VTF = 1.275 + ITF = 1.125 + PTF = 0 + CJC = 4.447E-011 + VJC = 0.6311 + MJC = 0.4536 + XCJC = 1 + TR = 2.6E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.3458 .MODEL DIODE D + IS = 1.795E-017 + N = 0.7442 + BV = 1000 + IBV = 0.001 + RS = 1.832E+004 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *