*********************************************************** * * PBSS5260PAP * * Nexperia * * Double Low VCEsat PNP/PNP Transistor * IC = 2 A * VCEO = 60 V * hFE = typ. 200 @ 2V/500mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1/4: Emitter TR1/TR2 * Package Pin 2/5: Base TR1/TR2 * Package Pin 6/3: Collector TR1/TR2 * Package Pin 7/8: Collector TR1/TR2 * * Extraction date (week/year): 43/2012 * Spicemodel does not include temperature dependency * ********************************************************** *# * Please note: The following model is to be used twice in * schematic due to equality of both Transistors. * * Diode D1 is dedicated to improve modeling in reverse * mode of operation and does not reflect a physical device. * .SUBCKT PBSS5260PAP 1 2 3 Q1 1 2 3 MAIN D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.038E-013 + NF = 0.9876 + ISE = 1.582E-014 + NE = 1.387 + BF = 307 + IKF = 0.9036 + VAF = 40 + NR = 0.9868 + ISC = 7.096E-014 + NC = 1.821 + BR = 33.59 + IKR = 0.4 + VAR = 18 + RB = 23 + IRB = 0.0008 + RBM = 0.8 + RE = 0.06321 + RC = 0.06026 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 1.617E-010 + VJE = 0.7965 + MJE = 0.3936 + TF = 2.369E-009 + XTF = 20 + VTF = 1.1 + ITF = 1.35 + PTF = 0 + CJC = 5.807E-011 + VJC = 0.6865 + MJC = 0.4142 + XCJC = 1 + TR = 2.5E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.8 .MODEL DIODE D + IS = 1.698E-014 + N = 1.044 + BV = 1000 + IBV = 0.001 + RS = 2742 + CJO = 0 + VJ = 1 + M = 0.7 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *