********************************************************** * * PBSS5255PAPS * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2 A * VCEO = 55 V * hFE = typ. 250 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 1118 * * Package Pin 1 (4): Emitter TR1 (TR2) * Package Pin 2 (5): Base TR1 (TR2) * Package Pin 6 (3): Collector TR1 (TR2) * Package Pin 7 (8): Collector TR1 (TR2) * * Extraction date (week/year): 48/2015 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5255PAPS 1 2 3 Q1 1 2 3 MAIN 0.8753 Q2 11 2 3 MAIN 0.1247 RQ 1 11 8.669 D1 1 2 DIODE * .MODEL MAIN PNP + IS = 2.101E-013 + NF = 0.9458 + ISE = 3.126E-014 + NE = 1.285 + BF = 366 + IKF = 1.222 + VAF = 32.65 + NR = 0.9471 + ISC = 3.396E-014 + NC = 1.15 + BR = 36.28 + IKR = 1.088 + VAR = 13.42 + RB = 32 + IRB = 0.0007 + RBM = 2.7 + RE = 0.07608 + RC = 0.02526 + XTB = 1.914 + EG = 1.11 + XTI = 2.014 + CJE = 4.939E-011 + VJE = 0.5709 + MJE = 0.3735 + TF = 2.378E-009 + XTF = 3.745 + VTF = 1.98 + ITF = 0.7421 + PTF = 0 + CJC = 5.029E-011 + VJC = 0.44 + MJC = 0.3515 + XCJC = 1 + TR = 1.4E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9546 .MODEL DIODE D + IS = 6.47E-014 + N = 1.082 + BV = 1000 + IBV = 0.001 + RS = 1494 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *