*********************************************************** * * PBSS5250T * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 2 A * VCEO = 50 V * hFE = min. 200 @ 2V/0,5A * * * * * Package pinning does not match Spice model pinning. * Package: SOT 23 * * Package Pin 1: Base * Package Pin 2: Emitter * Package Pin 3: Collector * * * Extraction date (week/year): 06/2019 * Spicemodel includes temperature dependency * ********************************************************** *# * Please note: Diode D1, Transistor Q2 and Resistor RQ * are dedicated to improve modeling of quasi * saturation area and reverse mode operation * and do not reflect physical devices. * .SUBCKT PBSS5250T 1 2 3 Q1 1 2 3 MAIN 0.765 Q2 11 2 3 MAIN 0.235 RQ 11 1 3.682 D1 1 2 Diode * .MODEL MAIN PNP + IS = 8.526E-013 + NF = 1 + ISE = 1.528E-014 + NE = 1.371 + BF = 450 + IKF = 1.497 + VAF = 41.92 + NR = 0.9993 + ISC = 4.887E-014 + NC = 1.361 + BR = 75 + IKR = 0.5504 + VAR = 25 + RB = 12 + IRB = 0.0014 + RBM = 1 + RE = 0.02122 + RC = 0.04875 + XTB = 1.434 + EG = 1.11 + XTI = 4.099 + CJE = 2.608E-010 + VJE = 0.6498 + MJE = 0.3543 + TF = 9.476E-010 + XTF = 3.565 + VTF = 2 + ITF = 1.504 + PTF = 0 + CJC = 8.645E-011 + VJC = 0.5158 + MJC = 0.3346 + XCJC = 1 + TR = 2.1E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.9597 .MODEL Diode D + IS = 7.447E-014 + N = 2.104 + BV = 1000 + IBV = 0.001 + RS = 11.75 + CJO = 0 + VJ = 1 + M = 0.5 + FC = 0 + TT = 0 + EG = 1.11 + XTI = 3 .ENDS *