*********************************************************** * * PBSS5240Y * * Nexperia * * Low VCEsat PNP (BISS) Transistor * IC = 3 A * VCEO = 40 V * hFE = min. 300 @ 2V/100mA * * * * * Package pinning does not match Spice model pinning. * Package: SOT 363 * * Package Pin 1;4: Collector;Emitter * Package Pin 2;5: Collector;Collector * Package Pin 3;6: Base;Collector * * * Extraction date (week/year): 01/2006 * Spicemodel does not include temperature dependency * ********************************************************** *# .SUBCKT PBSS5240Y 1 2 3 Q1 1 2 3 MAIN .MODEL MAIN PNP + IS = 4.437E-013 + NF = 0.9804 + ISE = 4.91E-015 + NE = 1.329 + BF = 458 + IKF = 1.6 + VAF = 25.5 + NR = 0.979 + ISC = 2.768E-014 + NC = 1.138 + BR = 101.4 + IKR = 0.8 + VAR = 16 + RB = 8.1 + IRB = 8E-005 + RBM = 0.9 + RE = 0.075 + RC = 0.03 + XTB = 0 + EG = 1.11 + XTI = 3 + CJE = 2.112E-010 + VJE = 0.8586 + MJE = 0.4226 + TF = 9.7E-010 + XTF = 25 + VTF = 2.2 + ITF = 1.5 + PTF = 0 + CJC = 7.137E-011 + VJC = 0.4836 + MJC = 0.3643 + XCJC = 1 + TR = 1.9E-008 + CJS = 0 + VJS = 0.75 + MJS = 0.333 + FC = 0.75 .ENDS *